IESNA:LM-63-2002
[TEST]P976443
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-39-S-UNV-L830-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 3900LM PACKAGE 80CRI 3000K STANDARD TROFFER
[LAMP] 3000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.23A 27.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3877.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 27.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1125.8 1130.3 1125.8 1120.2 1109.9 1097.4 1082.6 1064.4 1042.8 1020.1 
993.9 964.3 932.5 900.6 864.2 822.2 780.1 735.8 691.4 644.8 
590.2 537.9 484.4 435.6 384.4 335.5 288.8 250.2 215.0 180.9 
151.3 121.7 95.5 70.5 46.7 25.0 0.0 
1125.8 1131.5 1146.2 1165.6 1184.9 1195.2 1197.5 1194.0 1184.9 1171.3 
1150.8 1122.4 1089.4 1053.0 1011.0 968.8 917.7 867.7 817.7 766.4 
715.3 666.4 614.1 565.2 516.3 473.1 432.1 393.5 359.3 325.2 
293.4 260.5 225.2 186.5 141.0 83.1 0.0 
1125.8 1133.8 1180.4 1223.6 1254.3 1275.9 1291.8 1298.6 1299.8 1293.0 
1275.9 1254.3 1220.2 1181.6 1136.1 1084.8 1031.5 975.7 917.7 860.9 
805.1 750.5 695.9 643.6 594.8 549.3 502.6 459.4 418.5 378.7 
335.5 293.4 245.6 191.0 133.1 71.7 0.0 
1125.8 1156.5 1224.8 1271.3 1314.7 1346.5 1372.6 1387.5 1393.1 1388.5 
1372.6 1345.3 1305.6 1257.7 1200.8 1141.7 1073.5 1011.0 943.8 877.9 
814.2 755.1 698.2 643.6 592.5 545.8 500.3 456.1 409.4 365.1 
321.9 271.8 218.3 165.0 113.7 58.1 0.0 
1125.8 1161.1 1231.6 1282.7 1329.4 1365.8 1393.1 1410.2 1415.8 1412.5 
1394.3 1365.8 1322.6 1268.0 1208.9 1144.0 1080.3 1006.4 935.9 872.3 
805.1 747.2 691.4 640.3 591.3 542.5 495.8 453.8 406.0 366.2 
318.4 267.3 208.2 158.1 109.2 54.6 0.0 
